Clamp fitting for process sensors
E43003
MOUNTING ADAPTER G3/4
Clamp fitting for process sensors
E43003
MOUNTING ADAPTER G3/4
- For the installation of capacitive level sensors in containers
- Easy, quick and secure mounting
- User-friendly setting of the requested immersion depth of the sensor
- Robust stainless steel design for use in harsh industrial environments
Application
Design | for capacitive level sensors LK, LI, LT, LL |
---|---|
Installation | Clamp fitting |
Pressure rating [bar] | 0.5 |
Operating conditions
Ambient temperature [°C] | 0...80 |
---|
Mechanical data
Weight [g] | 250 |
---|---|
Dimensions [mm] | Ø 39 / L = 44 |
Materials | flange: stainless steel; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: Tesnit |
Tightening torque [Nm] | 6...9 |
Sensor connection | Ø 16 mm |
Process connection | threaded connection G 3/4 external thread |
Remarks
Pack quantity | 1 pcs. |
---|