Application
Pressure rating [bar] | 630 |
---|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 76.3 |
---|---|
Materials | socket housing: steel (1.0718); surface characteristics: zinc / nickel grey; Sealing: NBR |
Sensor connection | G 1/4 |
Process connection | M16 x 2 Minimess |
Remarks
Pack quantity | 1 pcs. |
---|