• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. E60175

Wirable socket

E60175

SDOAJ120MSLFKPG

Wirable socket

E60175

SDOAJ120MSLFKPG

  • Angled type for use where space is restricted
  • Wide operating temperature range
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • For incremental encoders with 12-pole M18 connector
  • ce
  • ukca
Electrical data
Operating voltage [V] 4.5...30 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 69.4
Dimensions [mm] 37 x 20 x 53
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
soldering: ...0.25 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - socket
Connection Connector: 1 x M18, angled; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated