• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Couplings for encoders
  5. E60216

bellows coupling

E60216

COUPLING V4A

bellows coupling

E60216

COUPLING V4A

  • Clearance-free transmission of rotary movements
  • Efficient vibration damping
  • Excellent compensation of alignment errors
  • Low rigidity of the torsion spring
  • Small restoring forces
Mechanical data
Weight [g] 33
Dimensions [mm] Ø 20 / L = 29
Materials flange: 1.4404 (V4A/316L); Bellow: 1.4571 (V4A/316Ti)
Tightening torque [Nm] tightening torque screws: 150 Ncm
External diameter D [mm] 20
Inside diameter 1 [mm] 10
Inside diameter 2 [mm] 10
Depth of the clamping hub [mm] 6.4
Clamping screw [mm] M4 x 4 - ISO 4029 (4x)
Length [mm] 29
Max. revolution, mechanical [U/min] 10000
Max. axial shaft misalignment [mm] ± 0,4
Max. radial shaft misalignment [mm] ± 0,25
Max. angular displacement [°] ± 4,0
Remarks
Remarks
The data indicated apply to couplings with the above hub borings at an ambient temperature of 23 °C.
The values of radial, angular and axial displacement are maximum values which must not reach their maximum simultaneously while in operation.
Pack quantity 1 pcs.