Bridging plug for AS-Interface safety modules
E7008S
Short-circuit plug f.AC509S
Bridging plug for AS-Interface safety modules
E7008S
Short-circuit plug f.AC509S
- For use in combination with AS-Interface safety modules
- For simulating a short circuit
- High protection rating for the requirements of harsh industrial environments
- Easy connection via the tried-and-tested M12 connector
- Wide operating temperature range
Application
Application | bridging plug for safe input module |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 11.3 |
---|---|
Dimensions [mm] | 15 x 15 x 37 |
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |
---|