- Products
- Accessories
- Accessories for AS-Interface
- Flat cable splitters and insulation displacement connectors
- E7354A
AS-Interface flat cable insulation displacement connector
E7354A
FCE Splitter ye/bk II 3D/3G
AS-Interface flat cable insulation displacement connector
E7354A
FCE Splitter ye/bk II 3D/3G
- For transition from AS-i flat cable to M12 connector
- Hygienic design for the requirements of the food and beverage industry
- Easy and quick connection due to insulation displacement technology
- Resistant to high-pressure cleaning with aggressive cleaning agents
- For applications in hazardous areas
Electrical data
Operating voltage [V] | 26.5...31.6 DC; (AS-i) |
---|---|
Protection class | III |
Operating voltage AUX DC [V] | 18...32 |
Max. current load total [A] | 4; (AS-i: 2 A; AUX: 2 A) |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | 0...60 | |
---|---|---|
Note on ambient temperature |
|
|
Max. relative air humidity [%] | 80; (31 °C; linearly decreasing to 50 % (40 °C)) | |
Max. height above sea level [m] | 2000 | |
Protection | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | |
Pollution degree | 2 |
Tests / approvals
ATEX marking |
|
---|---|
|
Mechanical data
Weight [g] | 166.75 |
---|---|
Materials | metal parts: stainless steel (316L/1.4404); rubber gasket for contact pins: FKM; Sealing: EPDM |
Tightening torque [Nm] | 2.5; (lock nuts) |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - socket
Connection | Connector: 1 x M12; coding: A; Tightening torque: 1.2...1.4 Nm |
---|