- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- ENC09A
Connecting cable with socket
ENC09A
ADOGH050MSN0010H05/1G/1D
Connecting cable with socket
ENC09A
ADOGH050MSN0010H05/1G/1D
- For applications in hazardous areas
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Compatible with paint | yes |
Electrical data
Operating voltage [V] | < 30 DC |
---|---|
Protection class | II |
Max. input power [mW] | group II: 1000; group III: 1000 |
Max. current load total [A] | 1 |
Operating conditions
Ambient temperature [°C] | -25...85 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) |
Tests / approvals
Approval | BVS 11 ATEX E 009 X; IECEx BVS 11.0002 X |
---|---|
ATEX marking |
|
|
|
|
|
|
|
|
|
|
|
|
Safety classification
Max. internal capacitance [nF] | 1 |
---|---|
Max. internal inductance [µH] | 20 |
Mechanical data
Weight [g] | 374.2 |
---|---|
Dimensions [mm] | 15.5 x 15.5 x 45 |
Materials | housing: TPU orange; Sealing: FKM |
Material nut | brass, nickel-plated |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Cable: 10 m, PUR, Halogen-free, blue, Ø 4.9 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
---|