• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Y-splitters
  5. EVC693

Y connection cable

EVC693

YDSGHDA0MSS0001HDASTGH030MSS

Y connection cable

EVC693

YDSGHDA0MSS0001HDASTGH030MSS

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
Please see the technical note under "Downloads"
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 24 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 114.21
Moulded-body material TPU / TPU
Material nut brass, nickel-plated
Sealing material FKM
Connector type M12
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Notes Please see the technical note under "Downloads"
Pack quantity 1 pcs.
Electrical connection - plug C
Cable: 1 m, PUR, Halogen-free, black, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Connector: M12, straight; coding: A; Moulded body: TPU, orange; Locking: Lock nut, brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Take into account the maximum value of the counterpart!
Diagrams and graphs
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]