- Products
- Connection technology
- Jumper cables
- Jumper cables for energy supply for field modules
- EVCA38
Connection cable
EVCA38
VDOAE050MSS0020H05STGE050MSS
Connection cable
EVCA38
VDOAE050MSS0020H05STGE050MSS
- Large cable cross-section for reducing the voltage drop and transferring higher currents
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Design | power cable, L-coded |
Application | Industrial applications / factory automation |
Free from silicone | yes |
Electrical data
Operating voltage [V] | 63 DC |
---|---|
Protection class | III |
Max. current load total [A] | 16 |
Operating conditions
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 69K |
Mechanical data
Weight [g] | 4053.3 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Sealing material | FKM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: L; Moulded body: TPU, orange; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection - Connection
Connection | Cable: 20 m, PUR, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: L; Moulded body: TPU, orange; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |