• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. EVCA80

Connecting cable with socket

EVCA80

ADOGH050MSS00,5H05

Connecting cable with socket

EVCA80

ADOGH050MSS00,5H05

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
Please see the technical note under "Downloads"
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...75 °C
Ambient temperature (moving) [°C] -25...90
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 39.6
Dimensions [mm] 15.5 x 15.5 x 45
Materials housing: TPU orange; Sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Notes Please see the technical note under "Downloads"
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PUR, Halogen-free, black, Ø 4.6 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Diagrams and graphs
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]