- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- EVM081
Connecting cable with socket
EVM081
ADOGH050VAS0010C05
Connecting cable with socket
EVM081
ADOGH050VAS0010C05
- For applications in mobile machines and in particularly harsh industrial environments
- Large operating temperature range and high protection rating
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Resisting fast temperature fluctuations and salt spray
- Resistant to oils and coolants
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|---|
Application | applications in particularly harsh environments |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Ambient temperature (moving) [°C] | -25...90 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
Vibration resistance |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Continuous shock resistance |
|
||||
Fast temperature change |
|
||||
Salt spray test |
|
Mechanical data
Weight [g] | 405.1 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 15.5 x 15.5 x 45 | ||||||||
Materials | housing: TPU orange; Sealing: FKM | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 4.9 mm, shielded; 5 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Shielded connection cable: screen not connected |
---|