Y connection cable
EVM093
YDOGH040VAS0002H04STGH040VAS
Y connection cable
EVM093
YDOGH040VAS0002H04STGH040VAS
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Application | applications in particularly harsh environments |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...90 | |
---|---|---|
Ambient temperature (moving) [°C] | -25...90 | |
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
Vibration resistance |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Continuous shock resistance |
|
||||
Fast temperature change |
|
||||
Salt spray test |
|
Mechanical data
Weight [g] | 175.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | TPU | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Sealing material | FKM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug C
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, orange; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection
Connection | Cable: 2 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket A
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, orange; Locking: stainless steel (316L/1.4404); Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection - socket B
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, orange; Locking: stainless steel (316L/1.4404); Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |