• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. EVW099

Connection cable

EVW099

VDOAF030SCS0001T03STGF030SCS

Connection cable

EVW099

VDOAF030SCS0001T03STGF030SCS

  • Weld-slag resistant PUR cable with drag chain suitability
  • Nut with special weld-slag resistant coating
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Application welding applications
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...85
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...85
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 45.8
Dimensions [mm] 10 x 10 x 36
Materials housing: TPU orange; Sealing: FKM
Material nut brass, anti-spatter
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 2 Mio.
torsional strain ± 180 °/m
Remarks
Remarks
without label holders
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Locking: brass, anti-spatter; Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm
Electrical connection
Connection Cable: 1 m, PUR, Halogen-free, grey, Ø 4.5 mm; not irradiated (can be recycled); resistant to welding sparks; 3 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M8, angled; coding: A; Locking: brass, anti-spatter; Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm