Product characteristics
Output function | clock signal |
---|---|
Enable zone [mm] | 1...4 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 90.5 |
Application
Special feature | Gold-plated contacts |
---|---|
Type of operation | continuous operation (maintenance-free) |
Safety-related function | safe state when undamped |
Application | industrial application |
Electrical data
Operating voltage [V] | 19.2...30 DC |
---|---|
Current consumption [mA] | < 15 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 5000 |
Inputs
Max. input capacitance Ci_max [nF] | 2 |
---|
Outputs
Output function | clock signal |
---|---|
Output data | Interface type B |
Short-circuit protection | yes |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Enable zone [mm] | 1...4 |
---|---|
Safe switching-off distance s(ar) [mm] | 10 |
Response times
Response time to safety request [ms] | 20 |
---|---|
Response time when approaching the enable zone [ms] | 200; (typical 100) |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...70 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Rate of temperature change [K/min] | 0.5 | |
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Ionising radiation | not permissible | |
Salt spray | no | |
Protection | IP 68; IP 69K; (to EN 60529) |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||
Vibration resistance |
|
Safety classification
Complies with the requirements |
|
||
---|---|---|---|
Mission time TM [h] | ≤ 175200 | ||
Mission time TM (additional indication) |
|
||
PFH [1/h] | 1E-08 |
Mechanical data
Weight [g] | 191 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 90.5 |
Thread designation | M18 x 1 |
Materials | brass special coating; PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|