Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Enable zone [mm] | 4...20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 66 |
Application
Special feature | Gold-plated contacts |
---|---|
Type of operation | continuous operation (maintenance-free) |
Safety-related function | safe state when undamped |
Application | industrial application |
Electrical data
Operating voltage [V] | 19.2...30 DC |
---|---|
Rated insulation voltage [V] | 30 |
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 5000 |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Max. voltage drop switching output DC [V] | 2.5; (100 mA) |
Output data | Interface type C class 0 |
Output voltage at 24 V | compatible with EN 61131-2 inputs type 1, 2, 3 |
Short-circuit protection | yes |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Enable zone [mm] | 4...20 |
---|---|
Safe switching-off distance s(ar) [mm] | 45 |
Response times
Response time to safety request [ms] | 50 |
---|---|
Response time when approaching the enable zone [ms] | 200 |
Risk time (response time for safety-related faults) [ms] | 100 |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...60 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Rate of temperature change [K/min] | 0.5 | |
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Max. height above sea level [m] | 2000 | |
Ionising radiation | not permissible | |
Salt spray | no | |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
Safety classification
Complies with the requirements |
|
|||
---|---|---|---|---|
Mission time TM [h] | ≤ 175200 | |||
Mission time TM (additional indication) |
|
|||
PFH [1/h] | 1E-08 |
Mechanical data
Weight [g] | 355 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 66 |
Materials | PPE; diecast zinc |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|