Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Housing | circular |
Dimensions [mm] | 60 x 35 x 20 |
Application
Operating principle | dynamic |
---|
Electrical data
Operating voltage [V] | 10...35 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Resolution of steel ball (diameter) [mm] | 0.6 |
---|---|
Max. part speed [m/s] | 35 |
Response times
Pulse stretching [ms] | 0.1...150 |
---|---|
Pulse stretching adjustable | yes |
Max. fall time [ms] | 0.2 |
Response time [ms] | < 0.2 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
MTTF [years] | 556 | ||||||||
---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 60 |
---|---|
Housing | circular |
Dimensions [mm] | 60 x 35 x 20 |
Inside diameter [mm] | 10.1 |
Materials | housing: PA; ring: POM |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|