• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. I7R206
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open / normally closed; (selectable)
Housing circular
Dimensions [mm] 60 x 35 x 20
Application
Operating principle static
Electrical data
Operating voltage [V] 10...35 DC
Current consumption [mA] < 11
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Overload protection yes
Detection zone
Resolution of steel ball (diameter) [mm] 2
Max. part speed [m/s] 35
Response times
Pulse stretching [ms] 10...150
Pulse stretching adjustable yes
Max. fall time [ms] 10
Response time [ms] < 0.5
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
MTTF [years] 658
UL approval
Ta -25...70 °C
Enclosure type Type 4X (indoor use only) / 12 and 13
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 60.5
Housing circular
Dimensions [mm] 60 x 35 x 20
Inside diameter [mm] 15.1
Materials housing: PA; ring: POM
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A