Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 60 |
Housing | rectangular |
Dimensions [mm] | 105 x 80 x 42 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 200 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 60 |
---|---|
Real sensing range Sr [mm] | 60 ± 10 % |
Operating distance [mm] | 0...48.6 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65 |
Tests / approvals
ATEX marking | II 3D Ex tc IIIC T90°C Dc X IP65 | ||
---|---|---|---|
EMC |
|
||
MTTF [years] | 993 |
Mechanical data
Weight [g] | 504.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 105 x 80 x 42 |
Materials | PPE modified; PA |
Tightening torque [Nm] | housing screws: 0,9 Nm; screws: 4 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: 0.34...2.5 mm²; Cable sheath: Ø 5...9 mm; Cable gland: M20 X 1.5 |
---|