• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. ID503A
  • ce
  • ex
  • iec
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 60
Housing rectangular
Dimensions [mm] 105 x 80 x 42
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 40
Short-time current rating of switching output [mA] 40
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 60
Sensing range adjustable yes
Factory setting sensing range [mm] 60
Real sensing range Sr [mm] 60 ± 10 %
Operating distance [mm] 0...48
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65
Tests / approvals
Approval BVS 12 ATEX E 125 X; IECEx BVS 12.0078 X
ATEX marking II 2D Ex tb IIIC T90°C Db
EMC
EN 60947-5-2
MTTF [years] 993
Mechanical data
Weight [g] 506.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 105 x 80 x 42
Materials PPE modified; PA
Tightening torque [Nm] housing screws: 0,9 Nm; screws: 4 Nm
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 0.34...2.5 mm²; Cable sheath: Ø 5...9 mm; Cable gland: M20 X 1.5