• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. ID5072
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 50
Housing rectangular
Dimensions [mm] 92 x 80 x 40
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 70
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 50
Real sensing range Sr [mm] 50; (mounted flush with mild steel (ST37))
Operating distance [mm] 0...40.5; (mounted flush with mild steel (ST37); non flush: operating distance reduced by max. 5.5 mm)
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.48 / aluminium: 0.46 / copper: 0.38
Hysteresis [% of Sr] 3...20
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 423.5
Housing rectangular
Mounting flush mountable
Type of mounting rail; (TH35 (EN 60715))
Dimensions [mm] 92 x 80 x 40
Materials PPE black; brass white bronze coated; diecast zinc
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
sealing plug: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A