• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IE5351
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 3
Housing threaded type
Dimensions [mm] M8 x 1 / L = 37
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10; (only in 3-wire operation)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3
Operating distance [mm] 0...2.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1517
UL approval
Ta -25...80 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 31.2
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 37
Thread designation M8 x 1
Materials brass white bronze coated; sensing face: LCP
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Cable: 0.3 m, PVC; 3 x 0.14 mm²
Connector: 1 x M12; coding: A; Locking: rotatable