Inductive full-metal sensor
IEC210
IEK3002BAPKG/AM/US-104
Inductive full-metal sensor
IEC210
IEK3002BAPKG/AM/US-104
- For use in machine tools and metalworking
- Resistant to oils and coolants
- Metal sensing face for heavy duty
- Long sensing range for high uptime
- Permanently legible laser type label
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Full-metal housing | |
---|---|---|
Application | Use in machine tools, coolants and lubricants | |
Pressure rating [bar] | 50 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.6 / copper: 0.5 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67; IP 68; IP 69K; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
MTTF [years] | 1446 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 21.7 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 60 |
Thread designation | M8 x 1 |
Materials | stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel (316L/1.4404) |
Tightening torque [Nm] | < 5 |
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Installation
|
|
---|