Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 3 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 37.5 |
Application
Special feature | Increased sensing range; Correction factor K = 1; Magnetic-field immune |
---|---|
Application | Industrial applications / factory automation |
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3 |
---|---|
Real sensing range Sr [mm] | 3 ± 10 % |
Operating distance [mm] | 0...2.43 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
Embedded software included | yes |
Mechanical data
Weight [g] | 33.5 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 37.5 |
Thread designation | M8 x 1 |
Materials | stainless steel (316L/1.4404); sensing face: LCP white; LED window: PEI; lock nuts: stainless steel (316L/1.4404) |
Tightening torque [Nm] | A = 6 mm: 2 Nm; B: 5 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.5 m, PUR; 3 x 0.14 mm² |
---|---|
Connection | Connector: 1 x M12; coding: A |
Diagrams and graphs
Installation
|
|
---|