Inductive sensor
IEW207
IEB3002BBPKG/K1/SC/US-104
Inductive sensor
IEW207
IEB3002BBPKG/K1/SC/US-104
- Magnetic-field immune for welding applications
- Resistant to weld slag thanks to non-stick coating
- Long sensing range for high uptime
- Correction factor 1: Constant sensing range on all metals
- Very high switching frequency
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 50 |
Application
Special feature | Increased sensing range; Correction factor K = 1; Magnetic-field immune |
---|---|
Application | Use in welding applications |
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
MTTF [years] | 1222 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 17.35 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 50 |
Thread designation | M8 x 1 |
Materials | stainless steel (316L/1.4404) anti-spatter; sensing face: LCP black; LED window: PEI; lock nuts: brass anti-spatter |
Tightening torque [Nm] | A = 5 mm: 2 Nm; B: 5 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
Installation
|
|
---|