• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF505A
  • ce
  • ukca
  • ex
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 6
Housing threaded type
Dimensions [mm] M12 x 1 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range; Full-metal housing
Pressure rating [bar] 100
Note on pressure rating
sensing face
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 25
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 6
Real sensing range Sr [mm] 6 ± 10 %
Operating distance [mm] 0...4.9
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 0.9 / aluminium: 0.8 / copper: 0.6
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...60
Protection IP 67; (when used outside the hazardous area: IP 65, IP 67, IP 68, IP 69K)
Tests / approvals
Approval BVS 20 ATEX E 055 X; IECEx BVS 20.0042 X
ATEX marking II 3G Ex ec IIC T4 Gc
II 3D Ex tc IIIC T95°C Dc
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Impact resistance
EN 60068-2-75 Ehc 1 J
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 Ea 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40°C; TB = 85°C; t1 = 30 min; t2 = 10 s 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 1355
Mechanical data
Weight [g] 64.866
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 70
Thread designation M12 x 1
Materials stainless steel (316L/1.4404); PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 15
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
To maintain the EMC data:
Equalise potential by connecting the sensor housing to the machine earth.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs