Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Optical setting aid |
---|---|
Application | Industrial applications / factory automation |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 1 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Operating distance [mm] | 0...3.25 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1424 |
Mechanical data
Weight [g] | 28.05 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 7 |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Optical setting aid | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|