Inductive sensor
IFC239
IFB3002-BPKG/US-104
Inductive sensor
IFC239
IFB3002-BPKG/US-104
- Permanently legible laser type label
- For use in machine tools and metalworking
- Clearly visible indication of the switching status
- Resistant to oils and coolants
- Robust metal housing for use in harsh industrial environments
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 45 |
Application
Special feature | Gold-plated contacts |
---|---|
Application | Use in machine tools, coolants and lubricants |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1083 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 26 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 45 |
Thread designation | M12 x 1 |
Materials | housing: brass white bronze coated; sensing face: LCP white; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 7 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|