Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 70 |
Application
Special feature | Gold-plated contacts; Increased sensing range |
---|---|
Application | Use in mobile and harsh applications |
Electrical data
Operating voltage [V] | 10...60 DC |
---|---|
Current consumption [mA] | < 10; (only in 3-wire operation) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Minimum load current [mA] | 2; (only in 2-wire operation) |
Max. leakage current [mA] | 0.5; (only in 2-wire operation) |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Operating distance [mm] | 0...6.48 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.45 / copper: 0.35 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||||||||||||||||
Shock resistance |
|
||||||||||||||||||||||||||
Continuous shock resistance |
|
||||||||||||||||||||||||||
Fast temperature change |
|
||||||||||||||||||||||||||
Salt spray test |
|
||||||||||||||||||||||||||
MTTF [years] | 1110 | ||||||||||||||||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 53.7 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 70 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel; sensing face: LCP natural; lock nuts: brass |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated |