Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 12 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 40 |
Application
Special feature | Drag chain suitability; Increased sensing range |
---|---|
Application | Industrial applications / factory automation |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply limited voltage / current" to UL) |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 5 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.6 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 12 |
---|---|
Real sensing range Sr [mm] | 12 ± 10 % |
Operating distance [mm] | 0...9.72 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [years] | 899 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 83.7 | ||||
---|---|---|---|---|---|
Housing | threaded type | ||||
Mounting | non-flush mountable | ||||
Dimensions [mm] | M18 x 1 / L = 40 | ||||
Thread designation | M18 x 1 | ||||
Materials | brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated | ||||
Tightening torque [Nm] | see operating instructions | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 2 x 0.34 mm² |
---|