• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IIR200

Inductive full-metal sensor

IIR200

IIK3012BBPKG/AM/SC/US-104

Inductive full-metal sensor

IIR200

IIK3012BBPKG/AM/SC/US-104

  • Magnetic-field immune for welding applications
  • Resistant to weld slag thanks to non-stick coating
  • Metal sensing face for heavy duty
  • High shock and vibration resistance
  • Wide operating temperature range
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range; Full-metal housing; Magnetic-field immune
Application Use in welding applications
Pressure rating [bar] 100
Note on pressure rating
sensing face
Magnetic-field immune yes; (pulse duration of the welding current: < 200 ms)
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 2
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.5 / copper: 0.1
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] 0...85
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
Impact resistance
1 J
MTTF [years] 1152
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A012
File number UL E174191
Mechanical data
Weight [g] 146
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 70
Thread designation M30 x 1.5
Materials housing: stainless steel (316L/1.4404) anti-spatter; sensing face: stainless steel (316L/1.4404) anti-spatter; LED window: PEI; lock nuts: stainless steel (316L/1.4404) anti-spatter
Tightening torque [Nm] 60
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation