Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 12 x 26 |
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 4 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1 |
Short-time current rating of switching output [mA] | 2000; (only for mounting on a solid metal plate or cooling plate: 150 x 50 x 2 mm Intermittent operation with a max. switch-on time of the load current of 4 s. After that a min. switch-off time of the load current of 2 s has to be kept.) |
Switching frequency DC [Hz] | 70 |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
MTTF [years] | 874 |
---|
Mechanical data
Weight [g] | 143 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 12 x 26 |
Materials | PBT |
Tightening torque [Nm] | < 0.5 |
---|
Tightening torque [Nm] | < 1.2; (when brass insert in contact with counterpart) |
---|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 3 m, PUR, Halogen-free; 2 x 0.5 mm² |
---|