Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 84 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...15 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,2) |
Protection class | II |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Switching frequency DC [Hz] | 4 |
Detection zone
Sensing range [mm] | 8 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 8 |
Real sensing range Sr [mm] | 8 ± 10 % |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | BVS 13 ATEX E009 X; IECEx BVS 13.0015 X | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
ATEX marking | II 1G Ex ia IIB T4 Ga | ||||||||||
II 1D Ex ia IIIC T135°C Da | |||||||||||
EMC |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 503 |
Safety classification
Max. internal capacitance [nF] | 11.5 |
---|---|
Max. internal inductance [µH] | 3 |
Mechanical data
Weight [g] | 320 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 84 |
Thread designation | M18 x 1 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.5 mm² |
---|