Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 150 |
Electrical data
Operating voltage [V] | 30...250 AC / 20...250 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Outputs
Output function | normally open / normally closed; (selectable) | |
---|---|---|
Max. voltage drop switching output DC [V] | 8 | |
Max. voltage drop switching output AC [V] | 10 | |
Minimum load current [mA] | 5 | |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC) | |
Permanent current rating of switching output AC [mA] | 100; (150 (...40 °C)) | |
Permanent current rating of switching output DC [mA] | 100; (150 (...40 °C)) | |
Short-time current rating of switching output [mA] | 1000; (20ms / 0,5Hz) | |
Switching frequency AC [Hz] | 10 | |
Switching frequency DC [Hz] | 10 | |
Notes on switching frequency [Hz] |
|
|
Short-circuit proof | no | |
Overload protection | no |
Detection zone
Sensing range [mm] | 15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Real sensing range Sr [mm] | 15 ± 10 % |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -20...20 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking | II 3D Ex tc IIIC T90°C Dc | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BVS 20 ATEX E 058 X; IECEx BVS 20.0061X | |||||||||||||
EMC |
|
||||||||||||
MTTF [years] | 305 |
Mechanical data
Weight [g] | 150 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 150 |
Thread designation | M30 x 1.5 |
Materials | PBT; PA |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting; Place the fuse outside the hazardous area. |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: 0.34...2.5 mm²; Cable sheath: Ø 5...9 mm; Cable gland: M20 X 1.5 |
---|