• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KI531A

Capacitive sensor

KI531A

KIE4150NCPKG/IO/3D

Capacitive sensor

KI531A

KIE4150NCPKG/IO/3D

  • For applications in hazardous areas
  • Easy setting of the sensing range via potentiometer
  • Clearly visible indication of the switching status
  • Direct connection to plant control without switching amplifier
  • Complementary output function NO/NC
  • User-friendly communication and parameterisation via IO-Link
  • ce
  • ukca
  • ccc
  • ex
  • iec
  • iolink
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 3...26
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 125
Electrical data
Operating voltage [V] 10...30 DC
Rated insulation voltage [V] 60
Current consumption [mA] < 22
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 300
Measuring principle capacitive
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 200
Switching frequency DC [Hz] 10
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3...26
Sensing range adjustable yes
Real sensing range Sr [mm] 15 ± 10 %
Accuracy / deviations
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -20...20
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification
SIO mode yes
Required master port type A
Min. process cycle time [ms] 20
IO-Link functions (acyclical) application specific tag; operating hours counter; PNP / NPN (parametrierbar); switch point setting; Hysteresis
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65; IP 67
Tests / approvals
ATEX marking II 3D Ex tc IIIC T90°C Dc
BVS 20 ATEX E 058 X; IECEx BVS 20.0061X
EMC
EN 61000-4-2 ESD kV / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m (80...2000 MHz)
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V 0,15...80 MHz
EN 55011 class B
IEC 60255-5 1 kV line to line, Ri: 500 Ohm
Vibration resistance
EN 60068-2-6 Fc 10...55 Hz 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
EN 60068-2-27 Ea 30 g 6 shocks / 11 ms half-sine (x, y, z)
MTTF [years] 623
Mechanical data
Weight [g] 151.8
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 125
Thread designation M30 x 1.5
Materials housing: PA; potentiometer: LCP; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 0.34...1.5 mm²; Cable sheath: Ø 5...9 mm; Cable gland: M20 X 1.5