• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Level sensors
  4. Use in hazardous areas
  5. LMT01A

Sensor for point level detection in hazardous areas

LMT01A

LMACE-A12E-QSKG-1/US/3D/3G

Sensor for point level detection in hazardous areas

LMT01A

LMACE-A12E-QSKG-1/US/3D/3G

  • For the reliable level control in tanks and containers
  • Hygienic design for the requirements of the food and beverage industry
  • Use in liquid and viscous media and bulk materials
  • Differentiation of media by parameterisation of the switching outputs
  • For applications in hazardous areas
  • User-friendly communication and parameterisation via IO-Link
  • ce
  • fda
  • ukca
  • ex
  • ehedg
  • iolink
  • ec19352004
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Factory setting oils; oil-based media; powder
Process connection threaded connection G 1/2 sealing cone
Application
Special feature Gold-plated contacts
Media Liquids; viscous media; powder
Cannot be used for See the operating instructions, chapter "Function and features".
Medium temperature [°C] -20...85
Probe length [mm] 11
Tank pressure [bar] -1...40
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Measuring principle capacitive
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Factory setting oils; oil-based media; powder
Response times
Response time [s] < 0.5
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 305
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -40...85
Protection IP 67; (when used outside the hazardous area: IP 68 / IP 69)
Tests / approvals
ATEX marking II 3D Ex tc IIIC T90°C Dc X
II 3G Ex nA IIC T4 Gc X
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4 open tanks
DIN EN 61000-6-3 closed tanks
Shock resistance
DIN EN 68000-2-27 50 g (11 ms)
Vibration resistance
DIN EN 68000-2-6 20 g (10...2000 Hz)
MTTF [years] 223
Mechanical data
Weight [g] 218
Dimensions [mm] Ø 30 / L = 113
Materials stainless steel (316L/1.4404); PEEK; PEI; FKM
Materials (wetted parts) PEEK; surface characteristics: Ra < 0,8 / Rz 4
Process connection threaded connection G 1/2 sealing cone
Displays / operating elements
Display
switching status LED, yellow
operating status LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated