• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK5186

T-slot cylinder sensor

MK5186

MKT3020BANKG/A/0,3M/-H/US

T-slot cylinder sensor

MK5186

MKT3020BANKG/A/0,3M/-H/US

  • High protection rating for the requirements of the food and beverage industry
  • Self-locking fixture for quick mounting and easy adjustment
  • Easy fit 'drop from the top' into a slot
  • Exact position detection thanks to very small hysteresis
  • Wide operating temperature range
  • ce
  • ukca
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Dimensions [mm] 25 x 5 x 6.5
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 6000
Short-circuit protection yes
Overload protection yes
Detection zone
Response sensitivity [mT] 2
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 2076
UL approval
UL Approval no. C003
Mechanical data
Weight [g] 21.2
Mounting flush mountable
Type of mounting fastening clamp with combined slot / hexagon socket, width across flats 1.5
Cylinder type T-slot cylinders
Dimensions [mm] 25 x 5 x 6.5
Materials housing: PA; fastening clamp: stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
rubber placeholder: 1
Cable clip: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PVC
Connection Connector: 1 x M12; coding: A; Locking: Hexagon nut, rotatable, stainless steel