T-slot cylinder sensor
MK5215
MKT3028BBPKG/G/WFI/0,3M/ZH/ASR
T-slot cylinder sensor
MK5215
MKT3028BBPKG/G/WFI/0,3M/ZH/ASR
- With suppression of extraneous fields for use in welding applications
- Connector with non-stick coating
- PTFE protective tube to prevent damage by weld splatter
- Self-locking fixture for quick mounting and easy adjustment
- Easy fit 'drop from the top' into a slot
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | 25.3 x 5 x 6.5 |
Application
Special feature | Magnetic-field immune |
---|---|
Operating principle | suppression of extraneous fields |
Application | welding applications |
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 200 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 9 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Response sensitivity [mT] | 2.8 |
---|---|
Travel speed [m/s] | < 0.25 |
Accuracy / deviations
Hysteresis [mm] | < 1.5 |
---|---|
Repeatability [mm] | < 0.2 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
UL approval |
|
Mechanical data
Weight [g] | 17 |
---|---|
Mounting | flush mountable |
Type of mounting | fastening clamp with combined slot / hexagon socket, width across flats 1.5 |
Cylinder type | T-slot cylinders |
Dimensions [mm] | 25.3 x 5 x 6.5 |
Materials | housing: PA; fastening clamp: stainless steel; knurled nut: PTFE coated; protective tube: PTFE coated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Cable: 0.3 m, PUR; protective tube |
---|---|
Connection | Connector: 1 x M8; coding: A; Locking: knurled nut, rotatable |