• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK5331
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 17.5 x 2.8 x 7.7
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 2
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 2064
UL approval
Ta -25...75 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. C008
File number UL E174191
Mechanical data
Weight [g] 12.2
Mounting non-flush mountable
Cylinder type C-slot cylinders
Dimensions [mm] 17.5 x 2.8 x 7.7
Materials housing: PA; fastening clamp: stainless steel
Tightening torque [Nm] < 0.24
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PUR
Connection Connector: 1 x M8; coding: A; Locking: knurled nut, rotatable