• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK5534
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 26.1 x 2.8 x 5.5
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.05
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] > 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 2.8
Accuracy / deviations
Hysteresis [mm] 0.5...1.5
Repeatability [mm] < 0.1
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 - CD / 8 kV AD
EN 61000-4-3 10 V/m
EN 61000-4-4 2 kV
EN 61000-4-6 10 V
EN 55011 class B
Vibration resistance
DIN EN 60068-2-6 15 g (10...55 Hz) / 10 frequency cycles, 1 octave/minute, in 3 axes
Shock resistance
DIN IEC 68-2-27 30 g 11 ms Halbsinus; je 1000 Schocks in jede Richtung der 3 Koordinatenachsen
Vibration resistance
DIN EN 60068-2-64 10 g / (20...2000 Hz) 100 Minuten, in 3 Achsen
MTTF [years] 3523
UL approval
Ta -25...55 °C
Enclosure type Type 1
power supply Class 2
UL Approval no. C013
File number UL E174191
Mechanical data
Weight [g] 14.6
Mounting flush mountable
Cylinder type C-slot cylinders
Dimensions [mm] 26.1 x 2.8 x 5.5
Materials housing: PA glass fibre reinforced; threaded sleeve: brass; set screw: stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.