• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. MQ2000

Magnetic sensor

MQ2000

MQ23005BBPKG/B/AM/ZH

Magnetic sensor

MQ2000

MQ23005BBPKG/B/AM/ZH

  • Object detection possible through metal cover (except steel)
  • Reliable switching signal even in cases of heavy soiling of the sensor
  • Robust and impact resistant thanks to active face made of metal
  • Particularly space-saving design for use where space is restricted
phase-out article
Alternative articles: IQ2010 Product comparison: MQ2000 / IQ2010 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 5
Housing rectangular
Dimensions [mm] 20 x 8 x 32
Application
Media ferrous only
Electrical data
Operating voltage [V] 10...30 DC
Rated insulation voltage [V] 60
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1
Hysteresis [% of Sr] < 10
Switch point drift [% of Sr] 10
Repeatability [% of Sr] 10
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -30...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
MTTF [years] 1647
UL approval
Ta -25...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. C011
File number UL E174191
Mechanical data
Weight [g] 81.2
Housing rectangular
Mounting flush mountable
Dimensions [mm] 20 x 8 x 32
Materials diecast zinc; LED window: TPU; potting: PUR
Displays / operating elements
Display
Display operation 1 x LED, green
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4.9 mm; flame-retardant (IEC 60332-2, UL: FT2); 3 x 0.34 mm²