Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Housing | rectangular |
Dimensions [mm] | 8 x 15 x 11 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 5...25; (when used outside the hazardous area) |
Current consumption [mA] | < 1.2; (disabled; conductive: > 2,1) |
Protection class | III |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Switching frequency DC [Hz] | 5000 |
Detection zone
Insertion depth (from the side) [mm] | 5...7 |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | BVS 08 ATEX E026; IECEx BVS 09.0016 | ||
---|---|---|---|
ATEX marking | II 1G Ex ia IIC T4 Ga | ||
II 1D Ex ia IIIC T125°C Da | |||
EMC |
|
||
MTTF [years] | 2942 |
Safety classification
Max. internal capacitance [nF] | 150 |
---|---|
Max. internal inductance [µH] | 120 |
Mechanical data
Weight [g] | 30 |
---|---|
Housing | rectangular |
Dimensions [mm] | 8 x 15 x 11 |
Slot width [mm] | 2 |
Materials | PBT |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.5 m; 2 x 0.06 mm², PTFE |
---|