Retro-reflective sensor
O5P201
O5P-HPKG/US100
Retro-reflective sensor
O5P201
O5P-HPKG/US100
- Very long range
- Robust housing for use in harsh industrial environments
- Clearly visible indication of the switching status
- Excellent price/performance ratio
- With connector that can be rotated by 270°
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 20 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 624 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0.1...7; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | no |
Max. light spot diameter [mm] | 175 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 492 |
Mechanical data
Weight [g] | 62 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 56 x 18.2 x 46.8 | |
Materials | housing: PA; bezel: stainless steel; operator interface: TPE | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|