Through-beam sensor transmitter
O5S51A
O5S-OOKG/US100/3D
Through-beam sensor transmitter
O5S51A
O5S-OOKG/US100/3D
- For applications in hazardous areas
- Robust housing with stainless steel protective bracket
- Very long range
- Clearly visible indication of the readiness for operation
- Extensive range of fixing components
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC; (when used outside the hazardous area: 10...36) |
---|---|
Current consumption [mA] | 20 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 25 |
Range adjustable | no |
Max. light spot diameter [mm] | 625 |
Operating conditions
Ambient temperature [°C] | -10...50 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 65 |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
EMC |
|
||
MTTF [years] | 617 |
Mechanical data
Weight [g] | 332.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 105 x 30 x 62 | |
Materials | housing: PA; bezel: stainless steel; operator interface: TPU; Protective bracket: stainless steel | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|