• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6S314

Through-beam sensor transmitter

O6S314

O6S-OOKG/0,30M/US

Through-beam sensor transmitter

O6S314

O6S-OOKG/0,30M/US

  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • Very long range independent of the object colour
  • ce
  • ukca
  • iolink
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 11; ((24 V))
Protection class III
Type of light red light
Wave length [nm] 633
Detection zone
Transmitter / receiver transmitter
Range [m] < 10
Max. light spot diameter [mm] 300
Light spot dimensions refer to at maximum range
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification
SIO mode yes
Required master port type A
Min. process cycle time [ms] 2.5
IO-Link process data (cyclical)
function bit length
process value 8
IO-Link functions (acyclical) application specific tag; operating hours counter; switching cycles counter
Supported DeviceIDs
Type of operation DeviceID
default 420
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 52.6
Housing rectangular
Dimensions [mm] 34.8 x 13 x 21
Materials housing: stainless steel (316L/1.4404); plastics: PPSU; Sealing: EPDM
Lens material
PMMA
Lens alignment side lens
Tightening torque [Nm] 1; (screws)
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.3 m, PVC; 3 x 0.25 mm²
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph
x: distance [mm]
y: excess gain factor