Diffuse reflection sensor
O6T206
O6T-FNKG/AS/3P
Diffuse reflection sensor
O6T206
O6T-FNKG/AS/3P
- Particularly compact housing for use where space is restricted
- Intuitive setting of the range via potentiometer
- User-friendly selection of light-on or dark-on via rotary switch
- Excellent price/performance ratio
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 16; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 633 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range [mm] | 5...500; (white paper 200 x 200 mm 90% remission) |
---|---|
Setting range [mm] | 100...500 |
Range adjustable | yes |
Max. light spot diameter [mm] | 15 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 897 | ||
UL approval |
|
Mechanical data
Weight [g] | 18.1 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 46 x 13 x 21 | |
Materials | housing: ABS; PPSU | |
Lens material |
|
|
Lens alignment | side lens | |
Sealing material | EPDM | |
Tightening torque [Nm] | 0.5 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A; Locking: brass, coated; Sealing: EPDM |
---|
Diagrams and graphs
excess gain graph
|
|
---|