• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OJ5001

Diffuse reflection sensor

OJ5001

OJB-FNKG/FO/AS

Diffuse reflection sensor

OJ5001

OJB-FNKG/FO/AS

  • Particularly compact housing for use where space is restricted
  • Very long range
  • Simple alignment due to visible red light
  • Intuitive setting of sensitivity and output function
  • Easy mounting by clipping onto a mounting base
phase-out article
Alternative articles: O6T207 Product comparison: OJ5001 / O6T207 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 22
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 1...600; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 60
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 911
Mechanical data
Weight [g] 40
Housing rectangular
Dimensions [mm] 35 x 24 x 11
Materials housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment front lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electronic lock yes
Accessories
Items supplied
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A
Diagrams and graphs
excess gain graph