• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PI1009

Flush pressure sensor with display

PI1009

PI-1-1BRES30-MFRKG/US/      /P

Flush pressure sensor with display

PI1009

PI-1-1BRES30-MFRKG/US/      /P

  • Robust stainless steel design for the requirements of the food and beverage industry
  • Hygienic, flush design
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High temperature resistance and high protection rating
  • Programmable analogue and switching output
  • Integrated temperature measurement via IO-Link
  • Convenient operation via buttons or parameter setting via IO-Link
Please do not use for new projects. no more adapters available as accessories
  • ehedg_t
  • fcm
  • ce
  • ukca
  • fda
  • iolink
  • cul
  • ec19352004
  • 3a
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
-1000...1000 mbar -14.5...14.5 psi -401...401 inH2O -100...100 kPa
Process connection threaded connection S30x2 external thread Aseptoflex
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...150
Min. bursting pressure
30000 mbar 435 psi 3000 kPa
Pressure rating
10000 mbar 145 psi 1000 kPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure; vacuum
No dead space yes
Electrical data
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Integrated watchdog yes
2-wire
Operating voltage [V] 20...30 DC
Current consumption [mA] 3.5...21.5
Power-on delay time [s] < 1
3-wire
Operating voltage [V] 18...30 DC
Current consumption [mA] 5...45; (430 bei max. Laststrom)
Power-on delay time [s] < 0.5
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; IO-Link
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Number of analogue outputs 1
Analogue current output [mA] 4...20, invertible; (scalable)
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
2-wire
Max. load [Ω] 300
3-wire
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 125
Max. load [Ω] (Ub - 10 V) / 21,5 mA; 650 Ω (Ub = 24 V)
Measuring/setting range
Measuring range
-1000...1000 mbar -14.5...14.5 psi -401...401 inH2O -100...100 kPa
Set point SP
-997...1000 mbar -14.46...14.5 psi -400...401 inH2O -4.9...100 kPa
Reset point rP
-1000...997 mbar -14.5...14.46 psi -401...400 inH2O -100...99.7 kPa
Analogue start point
-1000...599 mbar -14.5...8.68 psi -401...240 inH2O -100...59.9 kPa
Analogue end point
-599...1000 mbar -8.68...14.5 psi -240...401 inH2O -59.9...100 kPa
Min. difference between SP and rP
3 mbar 0.05 psi 2 inH2O 0.3 kPa
In steps of
1 mbar 0.01 psi 1 inH2O 0.1 kPa
Factory setting
SP1 = 250 mbar rP1 = 230 mbar
SP2 = 750 mbar rP2 = 730 mbar
ASP = 0 mbar AEP = 1000 mbar
dAP = 2.00 s dAA =2.00 s
Temperature monitoring
Measuring range
-25...150 °C -13...302 °F
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,2; (DIN EN IEC 62828-1; Turn down 1:1)
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (DIN IEC EN 62828-1 incl. zero point and span error, non-linearity, hysteresis; Turn down 1:1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Total deviation over temperature range
Temperature range total deviation
-25...15 °C Characteristics deviation ± 0,05 % of the span / 10 K
15...80 °C Characteristics deviation
80...150 °C Characteristics deviation ± 0,1 % of the span / 10 K
Notes on the accuracy / deviation for further details see section Diagrams and graphs
Temperature monitoring
Accuracy [K] ± 2,5+ (0,08 x ( Umgebungstemperatur - Mediumtemperatur ))
Repeatability [K] ± 0,2
Resolution [K] 0.2
Response times
Damping process value dAP [s] 0...99.99
Damping for the analogue output dAA [s] 0...99.99
2-wire
Step response time analogue output [ms] 30
3-wire
Min. response time of switching output (dAP) [ms] 3
Step response time analogue output [ms] 7
Temperature monitoring
Dynamic response T05 / T09 [s] < 35 / < 135; (DIN EN 60751 water ; > 0,9 m/s)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A)
SIO mode yes
Required master port type A
Min. process cycle time [ms] 5.6
IO-Link resolution pressure [mbar] 0.1
IO-Link resolution temperature [K] 0.2
IO-Link process data (cyclical)
function bit length
pressure 32
temperature 32
device status 4
binary switching information 2
IO-Link functions (acyclical) application specific tag; internal temperature; operating hours counter; switching cycles counter; Pressure peak counter
Supported DeviceIDs
Type of operation DeviceID
default 1151
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61326-1
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 201
Note on approval
factory certificate available as download at www.factory-certificate.ifm
UL approval
UL Approval no. J048
File number UL E174189
Mechanical data
Weight [g] 348.8
Materials stainless steel (316L/1.4404); FKM; PTFE; PBT; PEI; PFA
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE
Min. pressure cycles 100 million
Tightening torque [Nm] 25
Process connection threaded connection S30x2 external thread Aseptoflex
Displays / operating elements
Display
Display unit LED, green
switching status LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Display unit mbar; psi; kPa; inH2O
Remarks
Notes Please do not use for new projects.; no more adapters available as accessories
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
ambient temperature influence on the accuracy
X temperature
Y total deviation