• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Submersible pressure transmitters
  5. PS4417
  • ce
  • ukca
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...1 bar 0...1000 mbar 0...14.5 psi 0...401.5 inH2O 0...100 kPa
Application
Design with capillary tube for pressure compensation
Application for industrial applications
Media Liquids
Medium temperature [°C] -10...85
Min. bursting pressure
6 bar 87 psi 600 kPa
Pressure rating
5 bar 72.5 psi 500 kPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Reverse polarity protection yes
Measuring principle hydrostatic
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 700; (Ub = 24 V; (Ub - 10 V) / 20 mA)
Short-circuit protection yes
Measuring/setting range
Measuring range
0...1 bar 0...1000 mbar 0...14.5 psi 0...401.5 inH2O 0...100 kPa
Accuracy / deviations
Repeatability [% of the span] < 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < 0,25 (BFSL) / 0,5; (incl. linearity, zero and span error (limit value setting))
Linearity deviation [% of the span] < 0,2 (BFSL)
Long-term stability [% of the span] < 0,2; (per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,2; (0...50 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,2; (0...50 °C)
Operating conditions
Ambient temperature [°C] -10...85
Storage temperature [°C] -30...80
Protection IP 68
Tests / approvals
MTTF [years] 403
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 1388.5
Housing cylindrical
Dimensions [mm] Ø 27 / L = 147
Materials stainless steel (316Ti/1.4571); PA
anzeigen-bedienelemente
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 15 m, FEP, Ø 7.5 mm