• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Transmitters small type PT / PU
  5. PU5703
  • ce
  • ukca
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...25 bar 0...360 psi 0...2.5 MPa
Process connection threaded connection G 1/4 external thread (DIN EN ISO 1179-2)
Application
Application for mobile applications
Media liquids and gases
Medium temperature [°C] -40...125
Min. bursting pressure
600 bar 8700 psi 60 MPa
Pressure rating
65 bar 940 psi 6.5 MPa
Note on pressure rating
static
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 16...32 DC
Current consumption [mA] < 12
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.1
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range
0...25 bar 0...360 psi 0...2.5 MPa
Accuracy / deviations
Repeatability [% of the span] < ± 0,05; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,8; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis)
Linearity deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1 (0...80 °C); < ± 0,2 (-40...0 °C / 80...125 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,1 (0...80 °C); < ± 0,3 (-40...0 °C); < ± 0,2 (80...125 °C)
Response times
Step response time analogue output [ms] 2
Operating conditions
Ambient temperature [°C] -40...100
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
compliant with UN ECE R10, rev. 5 (E1 compliant)
ISO 11452-2 100 V/m
DIN EN 61326-1
Shock resistance
DIN EN 60068-2-27 500 g (1 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 640
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 61
Housing cylindrical
Dimensions [mm] Ø 19 / L = 71.5
Materials stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PPS
Materials (wetted parts) stainless steel (630/1.4542/17-4 PH)
Min. pressure cycles 60 million; (at 1.2 times nominal pressure)
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 external thread (DIN EN ISO 1179-2)
Process connection sealing HNBR (DIN EN ISO 1179-2)
Restrictor element integrated yes
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x DEUTSCH connector (DT04-3P); Maximum cable length: 30 m