• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Encoders
  4. Absolute multiturn encoders
  5. RM7013

Absolute multiturn encoder with solid shaft

RM7013

RMK0025-H24/E

Absolute multiturn encoder with solid shaft

RM7013

RMK0025-H24/E

  • For precise position, speed, angular and linear measurement
  • Direct output of the values via DeviceNet interface
  • Robust housing for use in harsh industrial environments
  • High shock and vibration resistance
  • Easy wiring and programming
  • ce
  • ukca
Product characteristics
Resolution 8192 steps; 4096 revolutions; 25 bit
Communication interface DeviceNet
Shaft design solid shaft
Shaft diameter [mm] 10
Application
Function principle absolute
Revolution type multiturn
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 230; ((10 V DC); 100 (24 V DC))
Reverse polarity protection yes
Outputs
Short-circuit protection yes
Code binary
Measuring/setting range
Resolution 8192 steps; 4096 revolutions; 25 bit
Software / programming
Parameter setting options resolution per revolution; total resolution; direction of rotation; preset value; Type of operation; MAC ID; Baud rate
Addressing address selector switch; 0...99; terminating resistor
Interfaces
Communication interface DeviceNet
DeviceNet
Protocol CIP (Common Industrial Protocol)
Operating conditions
Ambient temperature [°C] -40...85
Max. relative air humidity [%] 98
Protection IP 67
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (10...1000 Hz)
MTTF [years] 13
Mechanical data
Weight [g] 592
Dimensions [mm] Ø 58 / L = 110
Materials housing cap: aluminium; housing: steel
Max. revolution, mechanical [U/min] 12000
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
stainless steel (303/1.4305)
Max. shaft load axial (at the shaft end) [N] 40
Max. shaft load radial (at the shaft end) [N] 110
Fixing flange clamping flange
Electrical connection
terminal strip in the terminal chamber: